************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL tra2525 d +IS=6.84279e-08 RS=0.00109962 N=1.67988 EG=1.21317 +XTI=3.00266 BV=250 IBV=1e-05 CJO=4.14413e-10 +VJ=0.924001 M=0.477474 FC=0.5 TT=1e-09 +KF=0 AF=1 * Model generated on October 12, 2003 * Model format: SPICE3