************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL tip50 npn +IS=1.56416e-15 BF=355.152 NF=0.851039 VAF=10 +IKF=0.0598553 ISE=1.24328e-10 NE=1.62606 BR=8.8702 +NR=0.806933 VAR=100 IKR=0.0653249 ISC=1e-16 +NC=1.06812 RB=1.50732 IRB=0.282371 RBM=0.1 +RE=0.000224288 RC=0.00112144 XTB=2.17854 XTI=4 +EG=1.206 CJE=2.62149e-09 VJE=0.659822 MJE=0.332313 +TF=4.71747e-09 XTF=1.5 VTF=0.999973 ITF=1.00001 +CJC=2.99337e-10 VJC=0.599874 MJC=0.410554 XCJC=0.8 +FC=0.524161 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Dec 22, 2003 * Model format: SPICE3