************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL tip33 npn +IS=1.78049e-13 BF=181.699 NF=1.14594 VAF=29.1169 +IKF=2.9597 ISE=7.74733e-12 NE=3.34424 BR=3.8313 +NR=1.5 VAR=2.29257 IKR=4.04246 ISC=4.75e-13 +NC=3.96875 RB=7.58771 IRB=0.1 RBM=0.1 +RE=0.00462766 RC=0.309025 XTB=0.104646 XTI=1.03457 +EG=1.206 CJE=6.22977e-08 VJE=0.561138 MJE=0.525475 +TF=1e-08 XTF=1.35734 VTF=0.996794 ITF=0.999821 +CJC=4.44112e-10 VJC=0.400154 MJC=0.410334 XCJC=0.803125 +FC=0.636077 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 8, 2004 * Model format: SPICE3