************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT tip147 1 2 3 * Model generated on Feb 8, 2004 * Model format: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=9.26065 D1 1 3 dmodel R1 2 4 8000 R2 4 3 40 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=1.03024e-14 BF=257.093 NF=1.2 VAF=679.126 +IKF=0.190032 ISE=1.23159e-13 NE=1.73997 BR=1.10206 +NR=1.19838 VAR=126.182 IKR=0.103332 ISC=1.23159e-13 +NC=2 RB=5.06065 IRB=0.2 RBM=5.06065 +RE=0.199903 RC=2.01466 XTB=0.354371 XTI=3.01199 EG=1.206 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.67157e-09 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=1.03024e-14 BF=257.093 NF=1.2 VAF=679.126 +IKF=0.190032 ISE=1.23159e-13 NE=1.73997 BR=1.10206 +NR=1.19838 VAR=126.182 IKR=0.103332 ISC=1.23159e-13 +NC=2 RB=5.06065 IRB=0.2 RBM=5.06065 +RE=0.199903 RC=2.01466 XTB=0.354371 XTI=3.01199 EG=1.206 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS