************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT tip120 1 2 3 * Model generated on Dec 26, 2003 * Model format: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=2.80758 D1 3 1 dmodel R1 2 4 10000 R2 4 3 1000 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=3.29109e-14 BF=391.787 NF=0.894469 VAF=33.1384 +IKF=0.198445 ISE=1.21403e-10 NE=1.6375 BR=0.1 +NR=1.34795 VAR=135.277 IKR=0.137744 ISC=1.01287e-13 +NC=1.97483 RB=4.90772 IRB=0.200762 RBM=4.90772 +RE=0.0826202 RC=0.413101 XTB=0.584577 XTI=2.92564 EG=1.05 +CJE=2.09731e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.53283e-10 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=3.29109e-14 BF=391.787 NF=0.894469 VAF=33.1384 +IKF=0.198445 ISE=1.21403e-10 NE=1.6375 BR=0.1 +NR=1.34795 VAR=135.277 IKR=0.137744 ISC=1.01287e-13 +NC=1.97483 RB=4.90772 IRB=0.200762 RBM=4.90772 +RE=0.0826202 RC=0.413101 XTB=0.584577 XTI=2.92564 EG=1.05 +CJE=2.09731e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS