.SUBCKT tip117 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** * Model generated on Dec 19, 2003 * Model format: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=1 D1 1 3 dmodel R1 2 4 10000 R2 4 3 1000 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=7.52168e-12 BF=910.194 NF=1.03294 VAF=30 +IKF=0.0436024 ISE=2.55585e-10 NE=1.70431 BR=11.6287 +NR=0.75 VAR=53.3008 IKR=0.107788 ISC=1.0025e-13 +NC=2.00098 RB=2.87325 IRB=0.1 RBM=0.1 +RE=0.0002 RC=0.001 XTB=0.44643 XTI=2.56788 EG=1.05 +CJE=1.99688e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.06519e-10 +VJC=0.95 MJC=0.271394 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=7.52168e-12 BF=910.194 NF=1.03294 VAF=30 +IKF=0.0436024 ISE=2.55585e-10 NE=1.70431 BR=11.6287 +NR=0.75 VAR=53.3008 IKR=0.107788 ISC=1.0025e-13 +NC=2.00098 RB=2.87325 IRB=0.1 RBM=0.1 +RE=0.0002 RC=0.001 XTB=0.44643 XTI=2.56788 EG=1.05 +CJE=1.99688e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.271394 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS