************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 11, 03 * MODEL FORMAT: SPICE3 .MODEL ss14t3 d +IS=2.28256e-05 RS=0.0336391 N=1.42938 EG=0.707181 +XTI=0.0005 BV=40 IBV=0.0001 CJO=3.05458e-10 +VJ=0.152377 M=0.438319 FC=0.5 TT=0 +KF=0 AF=1