************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 11, 03 * MODEL FORMAT: SPICE3 .MODEL ss12t3 d +IS=2.28268e-05 RS=0.0336389 N=1.42941 EG=0.707069 +XTI=0.005 BV=20 IBV=4.5e-05 CJO=4.4488e-10 +VJ=0.04 M=0.394446 FC=0.5 TT=0 +KF=0 AF=1