************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 18, 05 * MODEL FORMAT: SPICE3 .MODEL mbrs4201t3 d +IS=3.44523e-06 RS=0.01 N=1.99899 EG=0.965769 +XTI=4 BV=200 IBV=1e-05 CJO=1.12334e-10 +VJ=0.4 M=0.291003 FC=0.5 TT=4.54449e-08 +KF=0 AF=1