************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 17, 14 * MODEL FORMAT: SPICE3 .MODEL smsd602rt1g npn +IS=1.3598e-13 BF=598.379 NF=1.03071 VAF=211.437 +IKF=0.231581 ISE=7.27941e-15 NE=1.16189 BR=8.50449 +NR=1.03581 VAR=46.9052 IKR=2.31581 ISC=7.27941e-15 +NC=3.99995 RB=3.64679 IRB=0.1 RBM=0.1 +RE=0.0329381 RC=0.164691 XTB=0.611674 XTI=4 +EG=1.11177 CJE=5.37637e-11 VJE=0.668858 MJE=0.364576 +TF=6.72123e-10 XTF=181.729 VTF=29.7073 ITF=6.20872 +CJC=1.19305e-11 VJC=0.4 MJC=0.338588 XCJC=0.900063 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1