************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 1, 18 * MODEL FORMAT: SPICE3 .MODEL smmdl6050t1g d +IS=4.58788e-09 RS=1.11238 N=1.85625 EG=1.17904 +XTI=0.5 BV=140 IBV=0.0001 CJO=6.02914e-13 +VJ=2.44617 M=0.1 FC=0.5 TT=3.24606e-09 +KF=0 AF=1