************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 29, 14 * MODEL FORMAT: SPICE3 .MODEL bc81740lt1g npn +IS=1.61861e-13 BF=510.104 NF=0.990132 VAF=62.302 +IKF=0.763922 ISE=7.67929e-10 NE=4 BR=38.021 +NR=1.0751 VAR=2.67102 IKR=0.0671266 ISC=6.73996e-14 +NC=1.07195 RB=2.53475 IRB=0.1 RBM=2.52145 +RE=0.040147 RC=0.200735 XTB=1.04773 XTI=2.15473 +EG=1.206 CJE=3.98362e-11 VJE=0.4 MJE=0.361957 +TF=5.19286e-10 XTF=84.5359 VTF=0.289175 ITF=3.82303 +CJC=1.16343e-11 VJC=0.4 MJC=0.269118 XCJC=0.891865 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1