************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 1, 18 * MODEL FORMAT: SPICE3 .MODEL sbas16xv2t1g d +IS=6.75697e-09 RS=1.11407 N=1.92072 EG=1.17037 +XTI=0.5 BV=165 IBV=0.0001 CJO=6.03442e-13 +VJ=2.38765 M=0.1 FC=0.5 TT=5.1937e-09 +KF=0 AF=1