************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 21, 11 * MODEL FORMAT: SPICE3 .MODEL sb01-15c d +IS=1e-07 RS=2.027 N=1 EG=0.6 +XTI=0.5 BV=207 IBV=0.0001 CJO=3.07566e-11 +VJ=0.4 M=0.429707 FC=0.5 TT=2.59685e-09 +KF=0 AF=1