************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 19, 14 * MODEL FORMAT: SPICE3 .MODEL rb751v40t1g d +IS=1.47757e-08 RS=3.14719 N=1.07396 EG=0.6243 +XTI=3.00551 BV=45 IBV=0.00025 CJO=2.64175e-12 +VJ=0.4 M=0.36729 FC=0.5 TT=1.4e-09 +KF=0 AF=1