************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 19, 05 * MODEL FORMAT: SPICE3 .MODEL rb521s30t1 d +IS=3.16083e-07 RS=0.381486 N=0.965608 EG=0.670673 +XTI=0.5 BV=30 IBV=1e-05 CJO=2.23796e-11 +VJ=0.4 M=0.49862 FC=0.5 TT=0 +KF=0 AF=1