************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 12, 2007 * MODEL FORMAT: SPICE3 .MODEL pzta92t1 pnp +IS=2.00284e-13 BF=103.549 NF=1.08116 VAF=10 +IKF=0.0317165 ISE=8.35127e-10 NE=4 BR=0.1 +NR=1.37499 VAR=1.93681 IKR=0.317131 ISC=8.35127e-10 +NC=2.25282 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0001 RC=7.52642 XTB=0.321309 XTI=4 +EG=1.05511 CJE=5.2757e-11 VJE=0.520002 MJE=0.295411 +TF=6.55828e-10 XTF=29.3141 VTF=374.178 ITF=0.0914286 +CJC=1.03856e-11 VJC=0.95 MJC=0.566584 XCJC=0.8 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1