************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 27, 02 * MODEL FORMAT: SPICE3 .MODEL mmbt2907alt1 pnp +IS=9.07168e-14 BF=244.282 NF=1.0581 VAF=10 +IKF=0.0626769 ISE=1.15373e-13 NE=1.39168 BR=0.0710857 +NR=1.24176 VAR=100 IKR=0.626769 ISC=1e-18 +NC=3.81245 RB=0.1 IRB=0.77742 RBM=0.1 +RE=1e-09 RC=0.482396 XTB=0.44453 XTI=1 +EG=1.05 CJE=2.56004e-11 VJE=0.99 MJE=0.408234 +TF=3.9906e-10 XTF=11.1076 VTF=57.8683 ITF=0.320002 +CJC=1.95005e-11 VJC=0.4 MJC=0.391358 XCJC=0.899999 +FC=0.99 CJS=0 VJS=0.75 MJS=0.5 +TR=1.05911e-10 PTF=0 KF=0 AF=1