.SUBCKT nup4114uclw1t2g 1 2 3 4 5 6 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Jul 26, 13 * MODEL FORMAT: SPICE3 * D1 1 7 diode1 D2 2 1 diode1 D3 6 8 diode1 D4 2 6 diode1 D5 3 9 diode1 D6 2 3 diode1 D7 4 10 diode1 D8 2 4 diode1 X1 2 7 nup4114tvs X2 2 8 nup4114tvs X3 2 5 nup4114tvs X4 2 9 nup4114tvs X5 2 10 nup4114tvs * .ENDS nup4114uclw1t2g * *steering diode with low cap * MODEL FORMAT: SPICE3 .MODEL diode1 d +IS=1.00023e-14 RS=9.9994 N=0.994408 EG=1.10994 +XTI=3 BV=370 IBV=1e-05 CJO=0.4e-12 +VJ=1 M=0.499999 FC=0.5 TT=1e-09 +KF=0 AF=1 * * .SUBCKT nup4114tvs 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 26, 13 * MODEL FORMAT: SPICE3 * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 TEMP=25 .MODEL MDD1 D IS=3.71652e-15 N=1 XTI=1 RS=0.2 + CJO=2.5e-10 TT=2e-09 * Leakage Current R 1 2 5e+09 MDR .MODEL MDR R TC1=-0.0679198 TC2=0.00155388 * Breakdown RZ 2 3 1.1236 D3 4 3 MDD3 TEMP=25 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 6400 MDRBV .MODEL MDRBV R TC1=0 D4 8 0 MDD3 TEMP=25 L 7 2 1e-15 IT 0 8 0.001 .ENDS nup4114tvs