.SUBCKT nup2301mw6t1g 1 2 3 4 5 6 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on 12/11/2013 * MODEL FORMAT: SPICE3 * Pin 1 = VN * Pin 2 = I/O * Pin 3 = VP * Pin 4 = N/C * Pin 5 = I/O * Pin 6 = N/C * D1 1 2 nup2301mw6t1g_diode D2 2 3 nup2301mw6t1g_diode D3 1 5 nup2301mw6t1g_diode D4 5 3 nup2301mw6t1g_diode R1 4 3 1e9 R2 6 1 1e9 * .ENDS nup2301mw6t1g * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 11, 13 * MODEL FORMAT: SPICE3 .MODEL nup2301mw6t1g_diode d +IS=4.80785e-09 RS=1.23672 N=1.87029 EG=1.16635 +XTI=0.5 BV=100 IBV=0.0001 CJO=1.72408e-12 +VJ=0.4 M=0.2711 FC=0.5 TT=1e-09 +KF=0 AF=1