.SUBCKT nuf8410mnt4g 1 2 3 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Sep 16, 05 * MODEL FORMAT: SPICE3 * Line1 Line2 Gnd *node: 1 2 3 * X1 4 1 nuf8410mnt4g-cap X2 4 2 nuf8410mnt4g-cap R1 1 2 100 TC=0.00056 L1 4 3 12pH * .ENDS nuf8410mnt4g * .SUBCKT nuf8410mnt4g-cap 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 16, 05 * MODEL FORMAT: SPICE3 * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 TEMP=25 .MODEL MDD1 D IS=1.40094e-17 N=1 XTI=1 RS=0.5 + CJO=8.5e-12 TT=1e-08 * Leakage Current R 1 2 1.1e+09 MDR .MODEL MDR R TC1=0 TC2=0 * Breakdown RZ 2 3 0.0582053 D3 4 3 MDD3 TEMP=25 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 6950 MDRBV .MODEL MDRBV R TC1=0.0004489 D4 8 0 MDD3 TEMP=25 L 7 2 150e-12 IT 0 8 0.001 .ENDS nuf8410mnt4g-cap