.SUBCKT nuf6001mut2g 1 2 3 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on 1/16/08 * MODEL FORMAT: SPICE3 * Line1 Line2 Gnd *node: 1 2 3 * D1 8 4 nuf6001_diode D2 8 6 nuf6001_diode L1 1 4 .5N L2 5 6 .5N L3 6 2 .5N L4 8 3 .02N R1 4 7 1 TC=0.0576 R2 4 5 100 TC=0.0576 C1 7 6 1P * .ENDS nuf6001mut2g * .MODEL nuf6001_diode d +IS=1.06785e-14 RS=0.793024 N=1.06193 EG=1.10943 +XTI=2.99999 BV=7 IBV=0.001 CJO=2.57591e-11 +VJ=1.5 M=0.429374 FC=0.5 TT=1e-09 +KF=0 AF=1