.SUBCKT nuf2450mu 1 8 16 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Dec. 7, 06 * MODEL FORMAT: SPICE3 * A C Gnd *node: 1 2 16 * X1 17 2 nuf2450mu_zener X2 12 2 nuf2450mu_zener X3 13 7 nuf2450mu_zener X4 18 7 nuf2450mu_zener L1 2 1 .33N L2 4 3 .66N L3 4 5 .1N L4 6 5 .66N L5 7 8 .33N L6 16 11 22.6P R1 9 5 .3 TC=0.000538 R2 4 10 .3 TC=0.000538 R3 3 2 .45 TC=0.000538 R4 7 6 .45 TC=0.000538 R5 14 4 .3 TC=0.000538 R6 15 5 .3 TC=0.000538 R7 11 12 .556 TC=0.000538 R8 11 13 .556 TC=0.000538 R9 17 12 6.87 TC=0.000538 R10 12 19 7.74 TC=0.000538 R11 13 20 7.74 TC=0.000538 R12 13 18 6.87 TC=0.000538 C1 2 9 .17P C2 7 10 .17P C3 11 15 1.13P C4 11 14 1.13P C5 19 2 .00006P C6 20 7 .00006P * .ENDS nuf2450mu * .SUBCKT nuf2450mu_zener 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 13, 06 * MODEL FORMAT: SPICE3 * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 TEMP=25 .MODEL MDD1 D IS=8.65095e-16 N=1 XTI=1 RS=1 + CJO=9e-11 TT=1e-08 * Leakage Current R 1 2 5.68966e+08 MDR .MODEL MDR R TC1=0 TC2=0 * Breakdown RZ 2 3 0.0652053 D3 4 3 MDD3 TEMP=25 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 6600 MDRBV .MODEL MDRBV R TC1=0 D4 8 0 MDD3 TEMP=25 L 7 2 1e-15 IT 0 8 0.001 .ENDS nuf2450mu_zener