.SUBCKT nuf2240w1 1 2 3 4 5 6 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Apr 6, 05 * MODEL FORMAT: SPICE3 * In1 Gnd In2 Out2 Vcc Out1 *node: 1 2 3 4 5 6 * X1 7 1 nuf2240w1-diode X2 7 6 nuf2240w1-diode R1 1 6 100 TC=0.000538 X3 8 3 nuf2240w1-diode X4 8 4 nuf2240w1-diode R2 3 4 100 TC=0.000538 L1 7 2 400p L2 8 2 400p X5 9 5 nuf2240w1-diode L3 9 2 400p * .ENDS nuf2240w1 * .SUBCKT nuf2240w1-diode 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 15, 05 * MODEL FORMAT: SPICE3 * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 TEMP=25 .MODEL MDD1 D IS=3.68785e-13 N=1 XTI=1 RS=0.2 + CJO=2e-11 TT=5e-09 * Leakage Current R 1 2 3e+07 MDR .MODEL MDR R TC1=0 TC2=0 * Breakdown RZ 2 3 0.0572053 D3 4 3 MDD3 TEMP=25 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 7000 MDRBV .MODEL MDRBV R TC1=0.000409 D4 8 0 MDD3 TEMP=25 L 7 2 900p IT 0 8 0.001 .ENDS nuf2240w1-diode