.SUBCKT nuf2114mn 1 2 3 4 5 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 7, 06 * MODEL FORMAT: Spice 3 *Filter 1 *pins 1 gnd 8 *Nodes 1 5 2 X1 6 9 nuf2114mnzener X2 11 9 nuf2114mnzener X3 8 10 nuf2114mnzener X4 11 10 nuf2114mnzener R1 6 7 8.3 TC=.000424 L1 1 6 1.09n L2 7 8 1n L3 8 2 1.09n L4 11 5 15p C1 6 8 1p C2 6 11 .44p C3 8 11 .44p C4 11 5 .32p *Filter 2 *pins 4 gnd 5 *Nodes 3 5 4 X5 12 15 nuf2114mnzener X6 17 15 nuf2114mnzener X7 14 16 nuf2114mnzener X8 17 16 nuf2114mnzener R2 12 13 8.3 TC=.000424 L5 3 12 1.09n L6 13 14 1n L7 14 4 1.09n L8 17 5 15p C5 12 14 1p C6 12 17 .44p C7 14 17 .44p C8 17 5 .32p * .ENDS nuf2114mn * .SUBCKT nuf2114mnzener 2 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 7, 06 * MODEL FORMAT: SPICE3 * anode cathode *node: 2 1 * Forward Section D1 2 1 MD1 TEMP=25 .MODEL MD1 D IS=1.70021e-15 N=1 XTI=1 RS=0.35 + CJO=1.2e-10 TT=1e-09 * Leakage Current R 1 2 5.65e+08 MDR .MODEL MDR R TC1=0 TC2=0 * Breakdown RZ 2 3 5.55216 IZG 4 3 0.24 R4 4 3 500 D3 3 4 MD3 TEMP=25 .MODEL MD3 D IS=2.5e-12 N=0.031419 XTI=0 EG=0.1 D2 5 4 MD2 TEMP=25 .MODEL MD2 D IS=2.5e-12 N=0.172065 XTI=0 EG=0.1 EV1 1 5 6 0 1 IBV 0 6 0.001 RBV 6 0 14926.9 MDRBV .MODEL MDRBV R TC1=5.02447e-05 *-- SPICE3 DIODE MODEL DEFAULT PARAMETER * VALUES ARE ASSUMED *IS=1E-14 RS=0 N=1 TT=0 CJO=0 *VJ=1 M=0.5 EG=1.11 XTI=3 FC=0.5 *KF=0 AF=1 BV=inf IBV=1e-3 TNOM=27 .ENDS nuf2114mnzener