.SUBCKT nuf2015w1 1 2 3 4 5 6 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Mar 16, 05 * MODEL FORMAT: SPICE3 * Pin1 Pin2 Pin3 Pin4 Pin5 Pin6 *node: 1 2 3 4 5 6 * X1 7 1 nuf2015w1-diode X2 7 6 nuf2015w1-diode X3 7 3 nuf2015w1-diode X4 7 4 nuf2015w1-diode X5 7 5 nuf2015w1-diode RS 1 6 15 TC=0.000593 RUP 5 6 1530 TC=0.000581 L1 2 7 300p * .ENDS nuf2015w1 * .SUBCKT nuf2015w1-diode 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 15, 05 * MODEL FORMAT: SPICE3 * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 TEMP=25 .MODEL MDD1 D IS=1.17809e-12 N=1 XTI=1 RS=0.5 + CJO=2.1e-11 TT=5e-09 * Leakage Current R 1 2 3.3e+08 MDR .MODEL MDR R TC1=0 TC2=0 * Breakdown RZ 2 3 0.0612053 D3 4 3 MDD3 TEMP=25 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 6800 MDRBV .MODEL MDRBV R TC1=0.000409 D4 8 0 MDD3 TEMP=25 L 7 2 1e-15 IT 0 8 0.001 .ENDS nuf2015w1-diode