.SUBCKT nud3160dmt1 1 2 3 4 5 6 ******************************************* * Model Generated by ON Discrete CZ Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Mar 16, 2004 * MODEL FORMAT: SPICE3 * External Node Designations * pin1 pin2 pin3 pin4 pin5 pin6 * source1 gate1 drain2 source2 gate2 drain1 * X1 6 8 1 nud3160_mosfet D1 7 6 nud3160_zener_65 D2 7 8 nud3160_zener_65 D3 9 8 nud3160_zener_13 D4 9 1 nud3160_zener_13 D5 10 2 nud3160_zener_13 D6 10 1 nud3160_zener_13 RG1 2 8 10k RGS1 2 1 93517 TC=-2.5719E-3, 8.6743E-6 * X2 3 12 4 nud3160_mosfet D7 11 3 nud3160_zener_65 D8 11 12 nud3160_zener_65 D9 13 12 nud3160_zener_13 D10 13 4 nud3160_zener_13 D11 14 5 nud3160_zener_13 D12 14 4 nud3160_zener_13 RG2 5 12 10k RGS2 5 4 93517 TC=-2.5719E-3, 8.6743E-6 .ENDS nud3160dmt1 * .SUBCKT nud3160_mosfet 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 16, 04 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.66528 LAMBDA=0.666472 KP=0.515799 +CGSO=2.53196e-07 CGDO=3.74039e-09 RS 8 3 0.479571 D1 3 1 MD .MODEL MD D IS=7.02367e-11 RS=0.0355051 N=1.49972 BV=100 +IBV=0.00025 EG=1.14425 XTI=3.00088 TT=0 +CJO=2.98011e-11 VJ=0.656101 M=0.425139 FC=0.1 RDS 3 1 3.5E+6 RD 9 1 0.0001 RG 2 7 2.18034 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=3.40806e-11 VJ=0.5 M=0.579596 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.40806e-11 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS nud3160_mosfet * .MODEL NUD3160_ZENER_65 D + BV=63.692 + IBV=0.01 + TBV1=-7.7923E-5 + TBV2=-3.0678E-7 * .MODEL NUD3160_ZENER_13 D + BV=12.282 + IBV=0.01 + TBV1=-7.7923E-5 + TBV2=-3.0678E-7