.SUBCKT ntud3129p 1 2 3 4 5 6 ************************************** * ON Semiconductor * * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * ************************************** *Model generated on June 11, 07 *MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations * x1 6 2 1 ntud3129p_fet x2 3 5 4 ntud3129p_fet x3 1 2 tvs-dual x4 4 5 tvs-dual .ENDS ntud3129p * .SUBCKT ntud3129p_fet 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 11, 07 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-1.08471 LAMBDA=0 KP=26.6943 +CGSO=1.12441e-07 CGDO=1.32848e-08 RS 8 3 4.25543 D1 1 3 MD .MODEL MD D IS=1.91993e-10 RS=0.815397 N=1.5 BV=300 +IBV=10 EG=1 XTI=1 TT=0 +CJO=2.69293e-12 VJ=1.1881 M=0.369754 FC=0.1 RDS 3 1 1e+06 RD 9 1 0.0001 RG 2 7 486.804 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=2.79218e-12 VJ=0.904541 M=0.9 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.79218e-12 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS ntud3129p_fet ************************************** * Dual TVS Model * ************************************** .SUBCKT tvs-dual 1 2 * MODEL FORMAT: SPICE3 * pin1 pin2 *node: 1 2 * x1 3 1 tvs-half x2 3 2 tvs-half * .ENDS tvs-dual ************************************** * Half Clamp Model * ************************************** .SUBCKT tvs-half 7 1 * MODEL FORMAT: SPICE3 * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 TEMP=25 .MODEL MDD1 D IS=3.68785e-13 N=1 XTI=1 RS=0.2 + CJO=5e-12 TT=5e-09 * Leakage Current R 1 2 250000 MDR .MODEL MDR R TC1=0 TC2=0 * Breakdown RZ 2 3 0.306924 D3 4 3 MDD3 TEMP=25 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 350000 MDRBV .MODEL MDRBV R TC1=-9.84e-05 D4 8 0 MDD3 TEMP=25 L 7 2 1e-15 IT 0 8 0.016 .ENDS tvs-half