.SUBCKT nttfs4c05n 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 1, 12 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.60924 LAMBDA=0.0270256 KP=357.336 +CGSO=1.89119e-05 CGDO=1e-11 RS 8 3 0.00240662 D1 3 1 MD .MODEL MD D IS=2.7889e-08 RS=5.35214e-05 N=1.5 BV=35.4 +IBV=0.00025 EG=1.12275 XTI=2.45413 TT=0 +CJO=2.36711e-09 VJ=4.43924 M=0.563123 FC=0.5 RDS 3 1 2e+09 RD 9 1 0.0001 RG 2 7 1 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=4.24702e-10 VJ=2.41248 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00001e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 9.35663e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS nttfs4c05n .SUBCKT nttfs4c05n_thermal 1 2 *Thermal Model Subcircuit CTHERM1 1 777 0.0001237 RTHERM1 1 11 0.08499 CTHERM2 11 777 0.001412 RTHERM2 11 22 0.5791 CTHERM3 22 777 0.007784 RTHERM3 22 33 2.149 CTHERM4 33 777 0.04874 RTHERM4 33 44 7.56 CTHERM5 44 777 0.8409 RTHERM5 44 55 5.289 CTHERM6 55 777 0.811 RTHERM6 55 66 4.552E-05 CTHERM7 66 777 0.0001058 RTHERM7 66 2 31.26 eta 777 0 value = {temp} .ENDS nttfs4c05n_thermal