************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 21, 15 * MODEL FORMAT: SPICE3 .MODEL ntss3100 d +IS=8.558e-06 RS=0.0226867 N=2 EG=0.897171 +XTI=4 BV=117 IBV=8.4752 CJO=2.21883e-10 +VJ=0.452784 M=0.56965 FC=0.5 TT=1e-09 +KF=0 AF=1