************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 21, 15 * MODEL FORMAT: SPICE3 .MODEL ntsaf545 d +IS=7.51238e-07 RS=0.0106487 N=1.05958 EG=0.709654 +XTI=0.5 BV=57 IBV=0.0008 CJO=8.19778e-10 +VJ=1.10396 M=0.688434 FC=0.5 TT=1e-09 +KF=0 AF=1