************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 28, 15 * MODEL FORMAT: SPICE3 .MODEL ntsaf5100 d +IS=4.58041e-06 RS=0.0274742 N=1.35368 EG=0.754008 +XTI=0.5 BV=116 IBV=0.001 CJO=8.71316e-10 +VJ=0.4 M=0.545369 FC=0.5 TT=1e-09 +KF=0 AF=1