************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 26, 15 * MODEL FORMAT: SPICE3 .MODEL ntsa4100 d +IS=1.34484e-06 RS=0.033953 N=1.1482 EG=0.716509 +XTI=0.5 BV=114 IBV=0.001 CJO=8.62495e-10 +VJ=0.4 M=0.554279 FC=0.5 TT=1e-09 +KF=0 AF=1