************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 22, 15 * MODEL FORMAT: SPICE3 .MODEL nts1260mfs d +IS=9.31701e-08 RS=0.01 N=0.874352 EG=0.63033 +XTI=3.61879 BV=72 IBV=0.0008 CJO=1.6688e-09 +VJ=0.983962 M=0.600241 FC=0.5 TT=1e-09 +KF=0 AF=1