************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 15, 14 * MODEL FORMAT: SPICE3 .MODEL nts10100mfs d +IS=6e-06 RS=0.00823154 N=1.25165 EG=0.729628 +XTI=0.5 BV=112 IBV=0.001 CJO=2.28087e-09 +VJ=0.494607 M=0.639723 FC=0.5 TT=1e-09 +KF=0 AF=1