.SUBCKT ntnd31200pz 1 2 3 4 5 6 ************************************** * ON Semiconductor * * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * ************************************** * Model generated on 12-2-2015 *MODEL FORMAT: SPICE3 * X1 6 2 1 ntnd31200p X2 3 5 4 ntnd31200p .ENDS ntnd31200pz * .SUBCKT ntnd31200p 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 1, 15 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-0.877849 LAMBDA=0.036009 KP=0.870425 +CGSO=1.17949e-07 CGDO=1.80688e-08 RS 8 3 1.13247 D1 1 3 MD .MODEL MD D IS=1.76522e-12 RS=7.40062 N=0.894395 BV=26 +IBV=0.00025 EG=1 XTI=1 TT=-8.40023e-19 +CJO=3.92251e-12 VJ=0.676227 M=0.366575 FC=0.1 RDS 3 1 5.33e+08 RD 9 1 0.759425 RG 2 7 478.659 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=7.00854e-12 VJ=0.5 M=0.9 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 7.00854e-12 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS ntnd31200p