.SUBCKT ntmd4884nf 1 2 3 4 5 6 7 8 ************************************** * ON Semiconductor * * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * ************************************** *Model generated on Sep 14, 09 *MODEL FORMAT: SPICE3 * X1 5 4 3 ntmd4884nf_fet D1 1 8 ntmd4884nf-sky R1 1 2 10U R2 7 8 10U R3 5 6 10U .ENDS ntmd4884nf * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 14, 09 * MODEL FORMAT: SPICE3 .MODEL ntmd4884nf-sky d +IS=3.42682e-05 RS=0.0387111 N=1.24586 EG=0.6 +XTI=2.36683 BV=55 IBV=0.0001 CJO=3.17633e-10 +VJ=0.4 M=0.505083 FC=0.5 TT=0 +KF=0 AF=1 * .SUBCKT ntmd4884nf_fet 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 3, 03 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.6579 LAMBDA=0 KP=33.9583 +CGSO=2.45389e-06 CGDO=6.61406e-08 RS 8 3 0.0256636 D1 3 1 MD .MODEL MD D IS=4.76823e-10 RS=0.0166743 N=1.34781 BV=300 +IBV=10 EG=1.2 XTI=3.01012 TT=0.0001 +CJO=1.21452e-10 VJ=0.688792 M=0.480833 FC=0.1 RDS 3 1 1e+06 RD 9 1 1e-05 RG 2 7 1.47297 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=4.68166e-11 VJ=3.14571 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=2.99999e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.67093e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS ntmd4884nf_fet