.SUBCKT ntltd7900zr2 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 21, 05 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source D5 12 2 DCL RCL 12 13 250 TC=-8.46e-4 D6 13 3 DCL .MODEL DCL D BV=12 ISR=50e-9 NR=4 M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.00685 LAMBDA=0 KP=89.1726 +CGSO=6.17262e-06 CGDO=1.45373e-08 RS 8 3 0.0142227 D1 3 1 MD .MODEL MD D IS=7.91362e-08 RS=0.00594826 N=1.5 BV=20 +IBV=0.00025 EG=1 XTI=1 TT=0 +CJO=1.10529e-15 VJ=2.16282 M=0.3 FC=0.1 RDS 3 1 2e+09 RD 9 1 0.00546907 RG 2 7 824.8 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=8.00008e-10 VJ=1.06818 M=0.65967 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.405841 RS=3.00002e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.432e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.405841 .ENDS ntltd7900zr2