.SUBCKT ntlld4901nf 1 2 3 4 5 6 7 8 9 10 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * Commercial Use or Resale Restricted * ******************************************* * Model generated on July 5, 12 * MODEL FORMAT: PSpice XQ1 2 1 10 ntlld4901nf_q1 XQ2 10 8 5 ntlld4901nf_q2 R1 2 3 10U R2 2 4 10U R3 2 9 10U R4 5 6 10U R5 5 7 10U .ENDS ntlld4901nf .SUBCKT ntlld4901_q1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on July 5, 12 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.25994 LAMBDA=0.0994582 KP=62.1786 +CGSO=4.98851e-06 CGDO=1e-11 RS 8 3 0.0107996 D1 3 1 MD .MODEL MD D IS=2.52491e-10 RS=0.00658747 N=1.29249 BV=37.2 +IBV=0.00025 EG=1.2 XTI=2.96073 TT=0 +CJO=2.99923e-10 VJ=3.96337 M=0.789762 FC=0.5 RDS 3 1 1.5e+10 RD 9 1 0.00100492 RG 2 7 2.36302 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=2.53814e-10 VJ=3.07209 M=0.517197 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00001e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 4.87671e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS ntlld4901_q1 .SUBCKT ntlld4901_q2 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on July 5, 12 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.42422 LAMBDA=0.0755582 KP=84.8124 +CGSO=6.47455e-06 CGDO=1e-11 RS 8 3 0.00892641 D1 3 1 MD .MODEL MD D IS=7.8138e-09 RS=0.0455276 N=0.801327 BV=37 +IBV=0.00025 EG=1 XTI=2.66163 TT=0.0001 +CJO=8.29704e-10 VJ=5 M=0.725954 FC=0.5 RDS 3 1 1.5e+10 RD 9 1 0.000561019 RG 2 7 5.0005 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=2.75331e-10 VJ=0.5 M=0.832928 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00001e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.75331e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS ntlld4901_q2