.SUBCKT ntljf3118n 1 2 3 4 5 6 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Feb. 2, 07 * MODEL FORMAT: SPICE3 * X1 3 5 4 ntlj311-n D1 1 6 ntlj311-sky * .ENDS ntljf3118n * .SUBCKT ntlj311-n 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 1, 07 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.09085 LAMBDA=0 KP=47.8529 +CGSO=2.32305e-06 CGDO=1.90164e-07 RS 8 3 0.0322072 D1 3 1 MD .MODEL MD D IS=5.04529e-08 RS=0.0412257 N=1.5 BV=300 +IBV=10 EG=1.2 XTI=3.0055 TT=0.0001 +CJO=8.97563e-11 VJ=0.832143 M=0.384994 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.00203038 RG 2 7 5.46395 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.01842e-10 VJ=1.15484 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00001e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 5.32107e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS ntlj311-n ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 2, 07 * MODEL FORMAT: SPICE3 .MODEL ntlj311-sky d +IS=1.15777e-05 RS=0.039665 N=1.09795 EG=0.611195 +XTI=1.80351 BV=1000 IBV=0.0001 CJO=7.97981e-11 +VJ=1.06 M=0.242272 FC=0.5 TT=2.59685e-09 +KF=0 AF=1