.SUBCKT ntljd3182fz 1 2 3 4 5 6 ************************************** * ON Semiconductor * * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * ************************************** *Model generated on Jan 23, 09 *MODEL FORMAT: SPICE3 * x1 3 5 4 ntljd318 d1 1 6 ntljd3182fz_sch r1 1 2 100Meg TC=0.0576 .ENDS ntljd3182fz * .SUBCKT ntljd318 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 23, 09 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-1 LAMBDA=0.00153059 KP=32.6725 +CGSO=3.04163e-06 CGDO=1.23776e-07 RS 8 3 0.0533869 D1 1 3 MD .MODEL MD D IS=5.39034e-08 RS=0.0967485 N=1.5 BV=300 +IBV=10 EG=1 XTI=1 TT=6.51747e-05 +CJO=1.87719e-11 VJ=2.91929 M=0.9 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.0152385 RG 2 7 10.618 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=2.92515e-10 VJ=0.520645 M=0.419515 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00001e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 7.83588e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS ntljd318 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 23, 09 * MODEL FORMAT: SPICE3 .MODEL ntljd3182fz_sch d +IS=2.05255e-08 RS=0.0701672 N=0.958441 EG=0.678717 +XTI=0.5 BV=50 IBV=0.001 CJO=5.12465e-11 +VJ=1.5 M=0.2 FC=0.5 TT=0 +KF=0 AF=1