.SUBCKT nsvemc2dxv5t1g 1 2 3 4 5 ************************************** * ON Semiconductor * * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * ************************************** * Model generated on 7/10/2018 *MODEL FORMAT: Spice3 * X1 4 5 3 nsvemc2dxv5p X2 5 2 1 nsvemc2dxv5n .ENDS nsvemc2dxv5t1g * .SUBCKT nsvemc2dxv5p 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 22000 R2 4 3 22000 .MODEL qmodel pnp +IS=1.96575e-13 BF=281.481 NF=1.06299 VAF=46.3088 +IKF=0.11795 ISE=1e-16 NE=1.44114 BR=1.07611 +NR=1.03574 VAR=116.344 IKR=0.0486665 ISC=2.45046e-13 +NC=4 RB=6.62996 IRB=0.2 RBM=0.662996 +RE=1.78703 RC=0.497039 XTB=0.1 XTI=2.55812 EG=1.05 +CJE=1.69503e-12 VJE=0.746516 MJE=0.333809 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.63585e-12 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 .ENDS * .SUBCKT nsvemc2dxv5n 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 22000 R2 4 3 22000 .MODEL qmodel npn +IS=1.96575e-13 BF=281.481 NF=1.06299 VAF=46.3088 +IKF=0.11795 ISE=1e-16 NE=1.44114 BR=1.07611 +NR=1.03574 VAR=116.344 IKR=0.0486665 ISC=2.45046e-13 +NC=4 RB=6.62996 IRB=0.2 RBM=0.662996 +RE=1.78703 RC=0.497039 XTB=0.1 XTI=2.55812 EG=1.05 +CJE=1.69503e-12 VJE=0.746516 MJE=0.333809 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.63585e-12 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 .ENDS