************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 26, 19 * MODEL FORMAT: SPICE3 .MODEL nsv20200dmt pnp +IS=4.74241e-12 BF=384.305 NF=1.13696 VAF=14.9949 +IKF=1 ISE=1e-16 NE=4 BR=38.4305 +NR=1.1728 VAR=4.8378 IKR=0.1 ISC=1e-16 +NC=3.99999 RB=2.543 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.191431 XTB=1.51039 XTI=1 +EG=1.08525 CJE=1.05602e-10 VJE=0.533236 MJE=0.347464 +TF=2.40899e-10 XTF=2.36533 VTF=67767.4 ITF=0.0823904 +CJC=5.09604e-11 VJC=0.604163 MJC=0.30798 XCJC=0.1 +FC=0.755448 CJS=0 VJS=0.75 MJS=0.5 +TR=2.03775e-08 PTF=0 KF=0 AF=1