************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 21, 08 * MODEL FORMAT: SPICE3 .MODEL nst857bf3t5g pnp +IS=3.1076e-13 BF=792.116 NF=1.12203 VAF=20.8589 +IKF=0.11388 ISE=1.04995e-14 NE=1.39385 BR=2.96545 +NR=1.15374 VAR=1.30793 IKR=0.891667 ISC=1.04995e-14 +NC=4 RB=6.38828 IRB=0.1 RBM=0.1 +RE=0.00257921 RC=0.923662 XTB=0.1 XTI=1 +EG=1.05 CJE=8.82177e-12 VJE=0.99 MJE=0.464941 +TF=6.64407e-10 XTF=0.874472 VTF=9.62827 ITF=0.0104689 +CJC=3.80359e-12 VJC=0.771342 MJC=0.398024 XCJC=0.8 +FC=0.522514 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1