************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 18, 09 * MODEL FORMAT: SPICE3 .MODEL nst846bf3t5g npn +IS=5.42658e-14 BF=627.128 NF=1.0889 VAF=23.2468 +IKF=0.0294799 ISE=3.86856e-15 NE=1.32012 BR=62.7128 +NR=1.04742 VAR=5.04312 IKR=0.294799 ISC=3.86856e-15 +NC=1.08097 RB=0.1 IRB=3.77624 RBM=0.1 +RE=0.0763824 RC=0.381912 XTB=0.1 XTI=2.77912 +EG=1.05 CJE=6.61966e-12 VJE=0.62951 MJE=0.286511 +TF=9.52571e-10 XTF=0.983287 VTF=9.95022 ITF=0.0100999 +CJC=2.3461e-12 VJC=0.548778 MJC=0.295068 XCJC=0.8 +FC=0.531393 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1