************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 11, 09 * MODEL FORMAT: SPICE3 .MODEL nst45011mw6t1g npn +IS=2.13318e-12 BF=246.858 NF=1.25171 VAF=13.7501 +IKF=0.452519 ISE=3.43407e-10 NE=4 BR=24.6858 +NR=1.5 VAR=52.6697 IKR=4.52519 ISC=3.43407e-10 +NC=1.92734 RB=2 IRB=0.1 RBM=2 +RE=0.954359 RC=4.77179 XTB=5.22795 XTI=1 +EG=1.05 CJE=7.56956e-12 VJE=0.469867 MJE=0.31769 +TF=5.84833e-10 XTF=13.8699 VTF=48.1091 ITF=0.193693 +CJC=4.02125e-12 VJC=0.95 MJC=0.340626 XCJC=0.748803 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1