************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 14, 09 * MODEL FORMAT: SPICE3 .MODEL nst45010mw6t1g pnp +IS=6.40452e-13 BF=10000 NF=1.27689 VAF=1000 +IKF=0.0486984 ISE=3.50933e-14 NE=1.48639 BR=0.313958 +NR=1.5 VAR=455.615 IKR=0.486984 ISC=1e-16 +NC=3.99246 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.375422 RC=3.90338 XTB=0.1 XTI=1 +EG=1.206 CJE=1.14119e-11 VJE=0.643535 MJE=0.236664 +TF=6.0309e-10 XTF=1000 VTF=582.623 ITF=12.2508 +CJC=9.13615e-12 VJC=0.4 MJC=0.389243 XCJC=0.800175 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1