************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 20, 03 * MODEL FORMAT: SPICE3 .MODEL nst3906dxv6t1 pnp +IS=7.75521e-12 BF=194.093 NF=1.35509 VAF=156.436 +IKF=0.0660057 ISE=1.88546e-12 NE=1.81673 BR=3.41317 +NR=1.5 VAR=5.86061 IKR=1.70599 ISC=7.64281e-10 +NC=1.92376 RB=6.48961 IRB=0.1 RBM=0.1 +RE=0.0001 RC=2.45044 XTB=0.1 XTI=1 +EG=1.05 CJE=6.11928e-12 VJE=0.4 MJE=0.248812 +TF=5.21843e-10 XTF=0.932702 VTF=9.1046 ITF=0.0106472 +CJC=6.85007e-12 VJC=0.4 MJC=0.279018 XCJC=0.9 +FC=0.478887 CJS=0 VJS=0.75 MJS=0.5 +TR=4.30605e-07 PTF=0 KF=0 AF=1