************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 24, 07 * MODEL FORMAT: SPICE3 .MODEL nss60200lt1g pnp +IS=4.48968e-13 BF=253.133 NF=0.998239 VAF=23.9619 +IKF=1.43262 ISE=3.18337e-10 NE=2.62377 BR=4.68257 +NR=1.0295 VAR=206.329 IKR=10 ISC=1.00032e-16 +NC=4 RB=1.47209 IRB=1.01313 RBM=0.1 +RE=0.00806079 RC=0.040304 XTB=1.12001 XTI=4 +EG=1.15168 CJE=3.61723e-10 VJE=0.706018 MJE=0.3461 +TF=3.99987e-10 XTF=1.5 VTF=1 ITF=1 +CJC=8.23724e-11 VJC=0.706785 MJC=0.337059 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=1.96886e-08 PTF=0 KF=0 AF=1