************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 7, 15 * MODEL FORMAT: SPICE3 .MODEL nss60101dmt npn +IS=6.23294e-12 BF=276.946 NF=1.15681 VAF=27.5634 +IKF=2.88601 ISE=6.43804e-12 NE=3.39566 BR=5.39584 +NR=1.18399 VAR=4.66465 IKR=4.17684 ISC=3.89985e-13 +NC=3.99001 RB=4.149 IRB=0.1 RBM=0.1 +RE=0.00100223 RC=0.0877301 XTB=0.1 XTI=1 +EG=1.05 CJE=1.99124e-10 VJE=0.586369 MJE=0.316554 +TF=5.84516e-10 XTF=1000 VTF=335.908 ITF=20.5213 +CJC=3.29568e-11 VJC=0.95 MJC=0.44748 XCJC=0.910114 +FC=0.631693 CJS=0 VJS=0.75 MJS=0.5 +TR=2.24532e-07 PTF=0 KF=0 AF=1